1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSK-MRC Collet Chuck Holder

HSK-MRC Collet Chuck Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,708.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high precision collet chuck with great endurance. Fully supports the Synchro Tap. Highly balanced body: Grinding applied to the minimum parts needed for high-speed rotation body balance.

 
Part Number
A63-MRC10-90
A63-MRC10-120
A63-MRC13-90
A63-MRC13-120
A63-MRC16-90
A63-MRC16-120
A63-MRC20-90
A63-MRC20-120
A100-MRC10-105
A100-MRC10-135
A100-MRC10-200
A100-MRC10-300
A100-MRC13-105
A100-MRC13-135
A100-MRC13-200
A100-MRC13-300
A100-MRC16-105
A100-MRC16-135
A100-MRC16-200
A100-MRC16-300
A100-MRC20-105
A100-MRC20-135
A100-MRC20-200
A100-MRC20-300
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHSK type Product Type φd
(mm)
D
(mm)
L
(mm)
G

฿ 16,708.57

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 63HSK630.5~10.02890M11XP1.0

฿ 17,578.40

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 63HSK630.5~10.028120M11XP1.0

฿ 17,155.11

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 63HSK631.0~13.03590M15XP1.5

฿ 18,032.68

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 63HSK631.0~13.035120M15XP1.5

฿ 17,593.90

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 63HSK631.0~16.04290M18XP1.5

฿ 18,910.26

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 63HSK631.0~16.042120M18XP1.5

฿ 18,894.77

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 63HSK632.0~20.05090M22XP1.5

฿ 19,803.34

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 63HSK632.0~20.050120M22XP1.5

฿ 19,256.07

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1000.5~10.028105M11XP1.0

฿ 20,102.65

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1000.5~10.028135M11XP1.0

฿ 23,488.99

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1000.5~10.028200M11XP1.0

฿ 25,605.45

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1000.5~10.028300M11XP1.0

฿ 19,256.07

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1001.0~13.035105M15XP1.5

฿ 20,102.65

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1001.0~13.035135M15XP1.5

฿ 23,912.28

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1001.0~13.035200M15XP1.5

฿ 26,028.74

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1001.0~13.035300M15XP1.5

฿ 20,102.65

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1001.0~16.042105M18XP1.5

฿ 20,949.24

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1001.0~16.042135M18XP1.5

฿ 25,182.16

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1001.0~16.042200M18XP1.5

฿ 27,298.61

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1001.0~16.042300M18XP1.5

฿ 20,525.94

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1002.0~20.050105M22XP1.5

฿ 21,372.53

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1002.0~20.050135M22XP1.5

฿ 26,028.74

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1002.0~20.050200M22XP1.5

฿ 28,568.49

MYO COLLET CHUCK HOLDER 1 Piece(s) 9 Day(s) 100HSK1002.0~20.050300M22XP1.5

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill
Coolant System Center Through (Blade Through) Features A durable, high-precision collet chuck. Fully synchro-tap compatible. The minimum parts necessary for high-speed rotation body balance have been applied. Oilhole-compatible.