1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HSK-MMC Mill-Max Milling Chuck

HSK-MMC Mill-Max Milling Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,795.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A chuck with increased multiple needle rollers and tapered grooves at 6 bore locations which do not affect the rigidity, with grip strength of 500 kg-m.
· Guaranteed 10 μ at the tip, 150 mm from the chuck mouth
· Special steel containing nickel, chrome, and molybdenum is hardened and subzero treated to guarantee long life

 
Part Number
A63-MMC20-105
A63-MMC20-165
A63-MMC20-200
A63-MMC25-105
A63-MMC25-165
A63-MMC25-200
A63-MMC32-110
A63-MMC32-165
A63-MMC32-200
A100-MMC20-110
A100-MMC20-165
A100-MMC20-200
A100-MMC20-300
A100-MMC25-110
A100-MMC25-165
A100-MMC25-200
A100-MMC25-300
A100-MMC32-120
A100-MMC32-165
A100-MMC32-200
A100-MMC32-300
A100-MMC42-135
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHSK type Product Type φd
(mm)
D
(mm)
H
(mm)
L
(mm)
G

฿ 21,795.82

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK63205267105-

฿ 23,912.28

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK63205267165M18XP1.5

฿ 28,568.49

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK63205267200M18XP1.5

฿ 22,219.11

MYO FACE MILL ARBOR 1 Piece(s) 9 Day(s) 63HSK63256080105M18XP1.5

฿ 24,335.57

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 63HSK63256080165M18XP1.5

฿ 28,991.78

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 63HSK63256080200M18XP1.5

฿ 22,642.40

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 63HSK63327380110-

฿ 24,758.86

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 63HSK63327387165M18XP1.5

฿ 29,415.07

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 63HSK63327387200M18XP1.5

฿ 25,182.16

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100205267110-

฿ 30,261.66

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100205267165M18XP1.5

฿ 34,494.58

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100205267200M18XP1.5

฿ 43,383.70

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100205267300M18XP1.5

฿ 26,028.74

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100256080110-

฿ 30,684.95

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100256080165M18XP1.5

฿ 35,568.74

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100256080200M18XP1.5

฿ 43,807.00

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100256080300M18XP1.5

฿ 28,568.49

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100327387120-

฿ 30,684.95

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100327387165M22XP1.5

฿ 35,708.21

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100327387200M22XP1.5

฿ 45,186.23

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK100327387300M22XP1.5

฿ 33,224.70

MYO MILLMAX MILLING CHUCK 1 Piece(s) 9 Day(s) 100HSK1004293100135-

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill
Features Grip strength: increased multiple needle rollers and rigidity that will not weaken, 6 internal diameter grooves with a tapered chuck grip strength of 500 kg-m. Accuracy guarantee: accuracy of 10 μ from the chuck nose to the 150 mm tip is guaranteed. Lifespan: contains nickel, chrome, molybdenum. Special steel is hardened with special anti-rust processing for a guaranteed long life.