1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BSB CoroBore Boring Head

BSB CoroBore Boring Head
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,403.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A rough machining boring head used with a square bit mounted

 
Part Number
ST16-BSB50-50
ST20-BSB62-50
ST25-BSB72-50
ST32-BSB90-50
ST42-BSB105-50
ST42-BSB130-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Processing Diameter φA Shank Diameter φD L1
(mm)
d(Min)
(mm)
d(Max)
(mm)
C W

฿ 7,403.90

MYO BSB 1 Piece(s) 9 Day(s) 50165550904013

฿ 7,827.19

MYO BSB 1 Piece(s) 9 Day(s) 622055621155016

฿ 8,250.48

MYO BSB 1 Piece(s) 9 Day(s) 722565721356019

฿ 8,673.77

MYO BSB 1 Piece(s) 9 Day(s) 903270901507519

฿ 9,097.06

MYO BSB 1 Piece(s) 9 Day(s) 10542801051909025

฿ 10,790.23

MYO BSB 1 Piece(s) 9 Day(s) 130428013026011025

Loading...

  1. 1

Basic Information

Application Internal Diameter Details Type BSB (Square Bit Type B Model) L(mm) 50
Application A rough machining boring head used with a square bit mounted.