1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Pull Bolts for MTB11

MYO PULL STUD

Long Pull Bolts for MTB11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,396.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MTB conforming to Model B Morse taper holders

Part Number
P50T-1-M20-155
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,396.28

MYO PULL STUD 1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Product Type 1 L1(mm) 155
Features Compatible with all sorts of work. Use with a fixing screw type Morse taper bladed tool. Type d Depth(mm)

Please check the type/dimensions/specifications of the part P50T-1-M20-155 in the Long Pull Bolts for MTB11 series.