(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Compatible with MTB morse taper holder B type.
·Compatible with a wide variety of cutters.
Please attach the drawing screw type morse taper cutting tool.
·Minimum order quantity: 1 pc.
Part Number |
---|
P50T-1-M20-65 |
P50T-1-M20-95 |
P50T-1-M20-125 |
P50T-1-M20-155 |
P50T-1-M20-185 |
P50T-1-M20-215 |
P50T-2-M20-65 |
P50T-2-M20-95 |
P50T-2-M20-125 |
P50T-2-M20-155 |
P50T-2-M20-185 |
P50T-2-M20-215 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | L1 (mm) | Type | d Depth (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,866.39 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 1 | 65 | Ⅰ | Ⅰ | ||
฿ 4,198.97 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 1 | 95 | Ⅰ | Ⅰ | ||
฿ 4,997.18 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 1 | 125 | Ⅰ | Ⅰ | ||
฿ 5,396.28 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 1 | 155 | Ⅰ | Ⅰ | ||
฿ 5,728.87 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 1 | 185 | Ⅰ | Ⅰ | ||
฿ 6,061.46 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 1 | 215 | Ⅰ | Ⅰ | ||
฿ 3,866.39 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 2 | 65 | Ⅱ | Ⅱ | ||
฿ 4,198.97 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 2 | 95 | Ⅱ | Ⅱ | ||
฿ 999,999,999.00 | MYO PULL STUD | 1 Piece(s) | Quote | 2 | 125 | Ⅱ | Ⅱ | ||
฿ 5,396.28 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 2 | 155 | Ⅱ | Ⅱ | ||
฿ 5,728.87 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 2 | 185 | Ⅱ | Ⅱ | ||
฿ 6,061.46 | MYO PULL STUD | 1 Piece(s) | 7 Day(s) | 2 | 215 | Ⅱ | Ⅱ |
Loading...
Product Category | Attachments/Accessories | Features | Compatible with all sorts of work. Use with a fixing screw type Morse taper bladed tool. |
---|
How can we improve?
How can we improve?