(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Lightly tightening the clamp screw alone makes the wedge work powerfully on the flat part of the end mill, tightly locking the end mill
· The wedge tightening system guarantees maximum rigidity and accuracy
· No Sliding or Dropping Out for Extra Heavy Cutting
· No hammer is required for tightening and loosening (only light tightening is required, as cutting force will automatically tighten the endmill)
· The wedge tightens the flat section of the end mill, with gripping force several times higher than the side lock holder
Part Number |
---|
BT40-WMH10-60 |
BT40-WMH12-60 |
BT40-WMH16-60 |
BT40-WMH20-60 |
BT40-WMH25-90 |
BT40-WMH32-105 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | φd (mm) | D (mm) | L (mm) |
---|---|---|---|---|---|---|---|---|
฿ 15,446.44 | MYO WEDGE MILL HOLDER | 1 Piece(s) | 9 Day(s) | 10 | 36 | 60 | ||
฿ 15,446.44 | MYO WEDGE MILL HOLDER | 1 Piece(s) | 9 Day(s) | 12 | 42 | 60 | ||
฿ 15,446.44 | MYO WEDGE MILL HOLDER | 1 Piece(s) | 9 Day(s) | 16 | 48 | 60 | ||
฿ 15,446.44 | MYO WEDGE MILL HOLDER | 1 Piece(s) | 9 Day(s) | 20 | 55 | 60 | ||
฿ 16,293.03 | MYO WEDGE MILL HOLDER | 1 Piece(s) | 9 Day(s) | 25 | 63 | 90 | ||
฿ 16,293.03 | MYO WEDGE MILL HOLDER | 1 Piece(s) | 9 Day(s) | 32 | 72 | 105 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Spindle types | BT40 |
---|---|---|---|---|---|
Tool Type | end mill / Tap | Product Type | BT40 | Features | Lightly tightening the clamp screw makes the wedge work powerfully on the flat part of the end mill, tightly locking the end mill. The wedge tightening system guarantees maximum rigidity and accuracy. Does not slip or fall off even in super heavy cutting. Hammer is not required for tightening or loosening. (Simply tighten it lightly, and the cutting force will automatically tighten the end mill. The wedge tightens the flat section of the end mill, and gripping force is several times higher than the side lock holder. |
How can we improve?
How can we improve?