(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A product lineup consisting of the ST20, T32, ST42, and ST50.8
Part Number |
---|
ST20-SLM4-50 |
ST20-SLM4-75 |
ST20-SLM6-75 |
ST20-SLM6-100 |
ST20-SLM8-50 |
ST20-SLM8-75 |
ST20-SLM8-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | φd (mm) | L1 (mm) | H1 (mm) | C1 (mm) | H2 (mm) | G | θ (°) | L2 (mm) | C2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,710.73 | MYO EXTENSION SIDE LOCK HOLDER | 1 Piece(s) | 9 Day(s) | 4 | 105 | 20 | 12.6 | 10 | M4 | 3°21' | 50 | 18 | ||
฿ 6,134.02 | MYO EXTENSION SIDE LOCK HOLDER | 1 Piece(s) | 9 Day(s) | 4 | 130 | 20 | 12.6 | 10 | M4 | 2°13' | 75 | 18 | ||
฿ 6,134.02 | MYO EXTENSION SIDE LOCK HOLDER | 1 Piece(s) | 9 Day(s) | 6 | 130 | 30 | 17.8 | 15 | M6 | 0°30' | 75 | 19 | ||
฿ 6,557.31 | MYO EXTENSION SIDE LOCK HOLDER | 1 Piece(s) | 9 Day(s) | 6 | 155 | 30 | 17.8 | 15 | M6 | 0°22' | 100 | 19 | ||
฿ 5,710.73 | MYO EXTENSION SIDE LOCK HOLDER | 1 Piece(s) | 9 Day(s) | 8 | 105 | 40 | 20 | 17 | M6 | - | 50 | 20 | ||
฿ 6,134.02 | MYO EXTENSION SIDE LOCK HOLDER | 1 Piece(s) | 9 Day(s) | 8 | 130 | 40 | 20 | 17 | M6 | - | 75 | 20 | ||
฿ 6,557.31 | MYO EXTENSION SIDE LOCK HOLDER | 1 Piece(s) | 9 Day(s) | 8 | 155 | 40 | 20 | 17 | M6 | - | 100 | 20 |
Loading...
Product Category | Attachments/Accessories | Product Type | ST20 | D(mm) | 20 |
---|---|---|---|---|---|
FIG | 1 |
How can we improve?
How can we improve?