1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MTC Extra-Long Slim Collet Chuck Holder (ST20-MTC8-150)

MYO COLLET

MTC Extra-Long Slim Collet Chuck Holder (ST20-MTC8-150)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A shell diameter slim chuck specification, with consideration for interference. Costs can be reduced since standard drills can be used for drilling deep holes. Excellent runout accuracy of 5 μm or less. Easy blade attachment/detachment without the need for any expensive dedicated equipment. Simple structure that improves the workability

 
Part Number
ST20-MTC8-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Type Details Type D
(mm)
L1
(mm)
H
(mm)
L
(mm)
D1
(mm)
d
(mm)
FIG Collet

฿ 6,980.61

MYO COLLET 1 Piece(s) 9 Day(s) drill / ReamerFor drills and reamers209060150-171MTC8

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Slim diameter chuck body specification designed to prevent interference. Standard drills can be used for deep hole drilling, enabling a reduction in costs. Excellent runout accuracy of 5 μm or less. Easy blade detachment without the need for any expensive dedicated equipment. Improved workability thanks to its simple structure. The type for end mills is ideal for finishing metal molds.