1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MTC Collet

MTC Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,668.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Usable with MTC ultra long slim chuck holders.
·Standard drills can be used for deep hole drilling, making it possible to reduce costs.
·Outstanding runout of 5 µm or less.
·Easy attachment and removal of blades, without need for expensive dedicated equipment.
Simple structure improves workability.
·End mill types are suitable for mold finishing.

 
Part Number
MTC8-6
MTC8-8
MTC12-6
MTC12-8
MTC12-10
MTC12-12
MTC20-6
MTC20-8
MTC20-10
MTC20-12
MTC20-16
MTC20-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type d
(mm)
H1
(mm)

฿ 3,668.42

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 19 Day(s) MTC8626

฿ 3,805.92

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC8826

฿ 3,805.92

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC12630

฿ 3,805.92

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC12830

฿ 3,805.92

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC121040

฿ 4,017.56

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC121240

฿ 4,440.85

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC20630

฿ 4,440.85

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC20830

฿ 4,440.85

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC201045

฿ 4,440.85

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC201245

฿ 4,440.85

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC201655

฿ 4,864.15

MYO LONG SLIM CHUCK HOLDER 1 Piece(s) 9 Day(s) MTC202055

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Details Type MTC Collet Features Slim diameter chuck body specification designed to prevent interference. Standard drills can be used for deep hole drilling, enabling a reduction in costs. Excellent runout accuracy of 5 μm or less. Easy blade detachment without the need for any expensive dedicated equipment. Improved workability thanks to its simple structure. The type for end mills is ideal for finishing metal molds.