1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Backup Screw for High Pressure Applications (HRMS11)

MYO BACKUP SCREW

Backup Screw for High Pressure Applications (HRMS11)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Coolant type adjustment thread parts
·Type (details): high pressure backup screw
·H (mm): 10

 
Part Number
HRMS11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD
(mm)
L
(mm)
d
(mm)
h
(mm)
O-ring

฿ 2,112.75

MYO BACKUP SCREW 1 Piece(s) 10 Day(s) 825M11P=1.02.5N4

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Details Type High Pressure Backup Screw H(mm) 10

Please check the type/dimensions/specifications of the part HRMS11 in the Backup Screw for High Pressure Applications series.

Products with similar specification

Part Number
HRMS15
HRMS18
HRMS22
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipD
(mm)
L
(mm)
d
(mm)
h
(mm)
O-ring

฿ 2,112.75

1 Piece(s) 10 Day(s) 1225M15P=1.53P6

฿ 2,112.75

1 Piece(s) 10 Day(s) 1530M18P=1.54P9

฿ 2,112.75

1 Piece(s) 10 Day(s) 1930M22P=1.55P12