(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Exponentially improves the efficiency of molds and parts processing.
· Head exchangeable type that makes tool management easy.
· Supports center-through oil holes.
Part Number |
---|
ST16-HMA8-150 |
ST16-HMA8-200 |
ST20-HMA10-150 |
ST20-HMA10-200 |
ST20-HMA10-250 |
ST25-HMA12-200 |
ST25-HMA12-250 |
ST25-HMA12-300 |
ST32-HMA16-200 |
ST32-HMA16-250 |
ST32-HMA16-300 |
ST42-HMA16-400 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | φd (mm) | L1 (mm) | L (mm) | φd (mm) | φD1 (mm) | FIG | M | L2 (mm) | φD2 (mm) | L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,980.61 | MYO CHAMFERING ENDMILL CUTTER | 1 Piece(s) | 9 Day(s) | 8.5 | 120 | 150 | 14.5 | - | 1 | M8 | 30 | 16 | - | ||
฿ 7,827.19 | MYO CHAMFERING ENDMILL CUTTER | 1 Piece(s) | 9 Day(s) | 8.5 | 150 | 200 | 14.5 | - | 1 | M8 | 50 | 16 | - | ||
฿ 7,192.25 | MYO CHAMFERING ENDMILL CUTTER | 1 Piece(s) | 9 Day(s) | 10.5 | 120 | 150 | 18.5 | - | 1 | M10 | 30 | 20 | - | ||
฿ 8,038.84 | MYO CHAMFERING ENDMILL CUTTER | 1 Piece(s) | 9 Day(s) | 10.5 | 150 | 200 | 18.5 | - | 1 | M10 | 50 | 20 | - | ||
฿ 9,520.36 | MYO CHAMFERING ENDMILL CUTTER | 1 Piece(s) | 9 Day(s) | 10.5 | 200 | 250 | 18.5 | - | 1 | M10 | 50 | 20 | - | ||
฿ 8,250.48 | MYO CHAMFERING ENDMILL CUTTER | 1 Piece(s) | 9 Day(s) | 12.5 | 150 | 200 | 23.5 | - | 1 | M12 | 50 | 25 | - | ||
฿ 9,943.65 | MYO CHAMFERING ENDMILL CUTTER | 1 Piece(s) | 9 Day(s) | 12.5 | 200 | 250 | 23.5 | - | 1 | M12 | 50 | 25 | - | ||
฿ 12,060.11 | MYO CHAMFERING ENDMILL CUTTER | 1 Piece(s) | 9 Day(s) | 12.5 | 200 | 300 | 23.5 | - | 1 | M12 | 100 | 25 | - | ||
฿ 8,673.77 | MYO HEAD MASTER ARBOR | 1 Piece(s) | 9 Day(s) | 17 | 150 | 200 | 29 | - | 1 | M16 | 50 | 32 | - | ||
฿ 10,836.72 | MYO HEAD MASTER ARBOR | 1 Piece(s) | 9 Day(s) | 17 | 200 | 250 | 29 | - | 1 | M16 | 50 | 32 | - | ||
฿ 12,999.67 | MYO HEAD MASTER ARBOR | 1 Piece(s) | 9 Day(s) | 17 | 200 | 300 | 29 | - | 1 | M16 | 100 | 32 | - | ||
฿ 17,986.19 | MYO HEAD MASTER ARBOR | 1 Piece(s) | 9 Day(s) | 17 | 150 | 400 | 29 | 40.5 | 2 | M16 | 250 | 42 | 30 |
Loading...
Product Category | Attachments/Accessories | Tool Type | end mill | Product Type | ST |
---|---|---|---|---|---|
Features | Dramatically improves the efficiency of mold and part processing. The interchangeable head allows easy tool management. The lower part of the neck can be further modified to eliminate interference. Supports center-through oil holes. |
How can we improve?
How can we improve?