1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HMA Chamfer Endmill Cutter

HMA Chamfer Endmill Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,827.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A chamfering end mill cutter that is compatible with center through oil holes and has a replaceable head for easy tool management.

 
Part Number
HMA8-C8-45
HMA10-C20-45
HMA16-C30-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD
(mm)
L
(mm)
D1
(mm)
d
(mm)
FIG G Applicable Holder Chip

฿ 7,827.19

MYO HEAD MASTER ARBOR 1 Piece(s) 9 Day(s) 20.1308.581M8BT,HSK,ST-HMA8SCMT09T308

฿ 11,636.82

MYO HEAD MASTER ARBOR 1 Piece(s) 9 Day(s) 32.13010.5202M10BT,HSK,ST-HMA10SCMT09T308

฿ 12,906.69

MYO HEAD MASTER ARBOR 1 Piece(s) 9 Day(s) 46.64017302M16BT,HSK,ST-HMA16SCMT120408

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Details Type Chamfer Endmill Cutter Features Dramatically improves the efficiency of mold and part processing. The interchangeable head allows easy tool management. The lower part of the neck can be further modified to eliminate interference. Supports center-through oil holes.