1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HMA Head Master Arbor (A63-HMA8-45)

MYO HEAD MASTER ARBOR

HMA Head Master Arbor (A63-HMA8-45)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Exponentially improves the efficiency of molds and parts processing.
· Head exchangeable type that makes tool management easy.
· A full lineup of BT and HSK, from short to long shank arbors.

 
Part Number
A63-HMA8-45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types HSK type Product Type φd
(mm)
L1
(mm)
L
(mm)
φd
(mm)
φD1
(mm)
M

฿ 12,906.69

MYO HEAD MASTER ARBOR 1 Piece(s) 9 Day(s) HSK-A63HSK63A8.5194514.516M8

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Tool Type end mill
Features Dramatically improves the efficiency of mold and part processing. The interchangeable head allows easy tool management. The lower part of the neck can be further modified to eliminate interference. A full lineup of BT and HSK, from short-size shanks to long-size. Supports center-through oil holes. d Depth(mm) 9