(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·For high feed.
Cutter conversion arbor for reciprocating thrusting.
·It is effective when the length of the arbor is a little short in the processing of deep cutting of molds.
[Detail Type]
·FMP plunge conversion adapter
Part Number |
---|
FMP22-22.225-OD48-35 |
FMP22-22.225-OD60-35 |
FMP22.225-22-OD47-35 |
FMP22.225-22-OD60-35 |
FMP31.75-32-OD76-50 |
FMP31.75-32-OD96-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | D (mm) | H (mm) | L (mm) | D1 (mm) | d (mm) | H1 (mm) | K (mm) | W (mm) | G | K1 (mm) | W1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,250.48 | MYO LIGHT WEIGHT ARBOR | 1 Piece(s) | 9 Day(s) | 48 | 18 | 35 | 22.225 | 22 | 20 | 4 | 8 | M10X65 | 6.3 | 8.4 | ||
฿ 8,673.77 | MYO PLUNGE ARBOR EXTENSION | 1 Piece(s) | 9 Day(s) | 60 | 18 | 35 | 22.225 | 22 | 20 | 4 | 8 | M10X65 | 6.3 | 8.4 | ||
฿ 8,250.48 | MYO PLUNGE ARBOR EXTENSION | 1 Piece(s) | 9 Day(s) | 47 | 18 | 35 | 22 | 22.225 | 20 | 5 | 10 | M10X65 | 5 | 10.4 | ||
฿ 8,673.77 | MYO PLUNGE ARBOR EXTENSION | 1 Piece(s) | 9 Day(s) | 60 | 18 | 35 | 22 | 22.225 | 20 | 5 | 10 | M10X65 | 5 | 10.4 | ||
฿ 9,097.06 | MYO PLUNGE ARBOR EXTENSION | 1 Piece(s) | 9 Day(s) | 76 | 22 | 50 | 32 | 31.75 | 32 | 7 | 14 | M16X85 | 8 | 12.7 | ||
฿ 10,790.23 | MYO PLUNGE ARBOR EXTENSION | 1 Piece(s) | 9 Day(s) | 96 | 22 | 50 | 32 | 31.75 | 32 | 7 | 14 | M16X85 | 8 | 12.7 |
Loading...
Product Category | Attachments/Accessories | Details Type | FMP Plunge Conversion Adapter | Features | Exerts its strength when the arbor is not quite long enough during machining of deep cuts for molds. |
---|
How can we improve?
How can we improve?