1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FMP Plunger Extension

FMP Plunger Extension
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,219.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Exerts its strength when the arbor is not quite long enough during deep engraving for molds

 
Part Number
FMP22-OD48-50
FMP22-OD48-100
FMP22-OD60-50
FMP22-OD60-100
FMP22.225-OD47-50
FMP22.225-OD47-100
FMP22.225-OD60-50
FMP22.225-OD60-100
FMP27-OD73-50
FMP27-OD73-100
FMP31.75-OD76-60
FMP31.75-OD76-120
FMP31.75-OD96-60
FMP31.75-OD96-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipD
(mm)
H
(mm)
L
(mm)
d
(mm)
H1
(mm)
K
(mm)
W
(mm)
G K1
(mm)
W1
(mm)

฿ 8,219.49

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 4818502220510M10X806.310.4

฿ 9,597.84

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 48181002220510M10X1306.310.4

฿ 8,704.77

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 6018502220510M10X806.310.4

฿ 9,943.65

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 60181002220510M10X1306.310.4

฿ 8,219.49

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 47185022.2251948M10X8058.4

฿ 9,520.36

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 471810022.2251948M10X13058.4

฿ 8,673.77

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 60185022.2251948M10X8058.4

฿ 9,943.65

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 601810022.2251948M10X13058.4

฿ 8,673.77

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 7320502723612M12X80812.4

฿ 9,943.65

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 73201002723612M12X130812.4

฿ 9,097.06

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 76306031.7532712.3M16X95812.7

฿ 10,909.33

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 763012031.7532712.3M16X160812.7

฿ 10,790.23

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 96306031.7532712.3M16X95812.7

฿ 12,989.93

MYO LIGHT WEIGHT ARBOR 1 Piece(s) 9 Day(s) 963012031.7532712.3M16X160812.7

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Details Type Thrust Cutting Joint Arbor Features Exerts its strength when the arbor is not quite long enough during machining of deep cuts for molds.