1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FMP Plunger Arbor (for High Feed and Reciprocating Thrust Machining) (Part Number)

FMP Plunger Arbor (for High Feed and Reciprocating Thrust Machining)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,568.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For squaring, flattening, and high accuracy finishing of surfaces.
· Produces very little in the way of unevenness on the finished surface.
· Optimal for deep cross-section surfaces of molds.
· Saves machining time with rough finishing.
· High rigidity, high speed specification.

 
Part Number
BT40-FMP16-150-40
BT40-FMP16-200-40
BT40-FMP22-150-50
BT40-FMP22-150-63
BT40-FMP22-200-50
BT40-FMP22-200-63
BT40-FMP25.4-150
BT40-FMP25.4-200
BT50-FMP16-90-40
BT50-FMP16-120-40
BT50-FMP16-150-40
BT50-FMP16-200-40
BT50-FMP22-150-50
BT50-FMP22-150-63
BT50-FMP22-200-50
BT50-FMP22-200-63
BT50-FMP22-250-50
BT50-FMP22-250-63
BT50-FMP22-300-50
BT50-FMP22-300-63
BT50-FMP22-350-50
BT50-FMP22-350-63
BT50-FMP22-400-50
BT50-FMP22-400-63
BT50-FMP22-500-50
BT50-FMP22-500-63
BT50-FMP22.225-150-50
BT50-FMP22.225-150-63
BT50-FMP22.225-200-50
BT50-FMP22.225-200-63
BT50-FMP22.225-250-50
BT50-FMP22.225-250-63
BT50-FMP22.225-300-50
BT50-FMP22.225-300-63
BT50-FMP22.225-350-50
BT50-FMP22.225-350-63
BT50-FMP22.225-400-50
BT50-FMP22.225-400-63
BT50-FMP22.225-500-50
BT50-FMP22.225-500-63
BT50-FMP25.4-150
BT50-FMP25.4-200
BT50-FMP25.4-250
BT50-FMP25.4-300
BT50-FMP25.4-350
BT50-FMP25.4-400
BT50-FMP25.4-500
BT50-FMP27-150
BT50-FMP27-200
BT50-FMP27-250
BT50-FMP27-300
BT50-FMP27-350
BT50-FMP27-400
BT50-FMP27-500
BT50-FMP31.75-150-80
BT50-FMP31.75-150-100
BT50-FMP31.75-200-80
BT50-FMP31.75-200-100
BT50-FMP31.75-250-80
BT50-FMP31.75-250-100
BT50-FMP31.75-300-80
BT50-FMP31.75-300-100
BT50-FMP31.75-350-80
BT50-FMP31.75-350-100
BT50-FMP31.75-400-80
BT50-FMP31.75-400-100
BT50-FMP31.75-500-80
BT50-FMP31.75-500-100
BT50-FMP38.1-150-125
BT50-FMP38.1-200-125
BT50-FMP38.1-250-125
BT50-FMP38.1-300-125
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpindle types Product Type D
(mm)
L1
(mm)
H
(mm)
D1
(mm)
K
(mm)
W
(mm)
G L2
(mm)

฿ 10,568.40

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT40BT4016150163858HCB-M8X35123

฿ 11,476.97

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT40BT4016200163858HCB-M8X35173

฿ 10,661.38

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT40BT40221501848510HCB-M10X35123

฿ 10,816.35

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT40BT40221501860510HCB-M10X35123

฿ 11,631.94

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT40BT40222001848510HCB-M10X35173

฿ 11,833.40

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT40BT40222001860510HCB-M10X35173

฿ 10,831.85

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT40BT4025.4150226059.5MBA-M12123

฿ 11,848.90

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT40BT4025.4200226059.5MBA-M12173

฿ 14,280.17

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT501690163858HCB-M8X3552

฿ 15,165.50

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5016120163858HCB-M8X3582

฿ 16,066.32

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5016150163858HCB-M8X35112

฿ 18,252.52

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5016200163858HCB-M8X35162

฿ 16,167.05

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50221501848510HCB-M10X35112

฿ 16,298.78

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50221501860510HCB-M10X35112

฿ 18,384.24

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50222001848510HCB-M10X35162

฿ 18,601.20

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50222001860510HCB-M10X35162

฿ 20,185.89

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50222501848510HCB-M10X35212

฿ 20,464.83

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50222501860510HCB-M10X35212

฿ 22,849.61

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50223001848510HCB-M10X35262

฿ 23,249.20

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50223001860510HCB-M10X35262

฿ 25,936.63

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50223501848510HCB-M10X35312

฿ 26,324.06

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50223501860510HCB-M10X35312

฿ 29,008.16

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50224001848510HCB-M10X35362

฿ 29,457.57

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50224001860510HCB-M10X35362

฿ 36,436.57

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50225001848510HCB-M10X35462

฿ 37,009.96

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50225001860510HCB-M10X35462

฿ 16,159.30

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225150184748HCB-M10X35112

฿ 16,298.78

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225150186048HCB-M10X35112

฿ 18,368.74

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225200184748HCB-M10X35162

฿ 18,585.70

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225200186048HCB-M10X35162

฿ 20,154.89

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225250184748HCB-M10X35212

฿ 20,457.08

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225250186048HCB-M10X35212

฿ 22,818.62

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225300184748HCB-M10X35262

฿ 23,175.05

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225300186048HCB-M10X35262

฿ 25,921.14

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225350184748HCB-M10X35312

฿ 26,308.56

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225350186048HCB-M10X35312

฿ 28,977.16

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225400184748HCB-M10X35362

฿ 29,457.57

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225400186048HCB-M10X35362

฿ 36,390.08

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225500184748HCB-M10X35462

฿ 37,009.96

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5022.225500186048HCB-M10X35462

฿ 15,446.44

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5025.4150226059.5MBA-M12112

฿ 18,601.20

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5025.4200226059.5MBA-M12162

฿ 20,480.33

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5025.4250226059.5MBA-M12212

฿ 23,190.55

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5025.4300226059.5MBA-M12262

฿ 26,339.55

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5025.4350226059.5MBA-M12312

฿ 29,473.06

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5025.4400226059.5MBA-M12362

฿ 37,009.96

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5025.4500226059.5MBA-M12462

฿ 15,446.44

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50271502073612HCB-M12X35112

฿ 18,864.65

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50272002073612HCB-M12X35162

฿ 20,821.26

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50272502073612HCB-M12X35212

฿ 23,608.97

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50273002073612HCB-M12X35262

฿ 26,835.46

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50273502073612HCB-M12X35312

฿ 30,061.95

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50274002073612HCB-M12X35362

฿ 37,769.31

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT50275002073612HCB-M12X35462

฿ 16,546.73

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.751503076712.7HCB-M16X40112

฿ 16,918.66

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.751503096712.7HCB-M16X40112

฿ 18,942.13

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.752003076712.7HCB-M16X40162

฿ 19,469.03

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.752003096712.7HCB-M16X40162

฿ 20,914.25

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.752503076712.7HCB-M16X40212

฿ 21,611.61

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.752503096712.7HCB-M16X40212

฿ 23,748.44

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.753003076712.7HCB-M16X40262

฿ 24,585.28

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.753003096712.7HCB-M16X40262

฿ 26,990.43

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.753503076712.7HCB-M16X40312

฿ 27,997.73

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.753503096712.7HCB-M16X40312

฿ 30,356.39

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.754003076712.7HCB-M16X40362

฿ 31,596.15

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.754003096712.7HCB-M16X40362

฿ 37,986.27

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.755003076712.7HCB-M16X40462

฿ 39,520.47

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5031.755003096712.7HCB-M16X40462

฿ 15,446.44

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5038.11503498715.9MBA-M20112

฿ 19,577.51

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5038.12003498715.9MBA-M20162

฿ 21,735.59

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5038.12503498715.9MBA-M20212

฿ 24,740.25

MYO PLUNGE ARBOR 1 Piece(s) 9 Day(s) BT50BT5038.13003498715.9MBA-M20262

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Features For squareness, flatness or high precision on a finished surface. There will be almost no unevenness on the finished surface. Ideal for deep cross sections of molds. Work time ruction for rough or finish machining. High rigidity and speed type.