1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NIC Grit Type (for Electric Tools)

NIC Grit Type (for Electric Tools)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,219.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Enables attractive and smooth polishing and grinding, without any adherence to stainless steel.
· Safer polishing work is possible with the major progress in eliminating risk due to wire fracture and dispersion, with significant reduction in amount of loss in wire rod.
· The sharp edge of the grid (polishing abrasive grains) that is fixed to elastic filament can be polished securely to any shaped work surface.
· Achieves polishing without seizing, eliminating issues of abrasion-resistance heat found with conventional nylon wire rods. Significantly enhances durability and fatigue-resistance.
· Consumption of brush wire is extremely low, permitting long-term use and reduced replacement frequency, greatly improving workability and economy.

Part Number
EN010-46
EN010-60
EN010-120
EN010-240
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAbrasive Grain Type Abrasive Grain
(#)
Mass
(g)

฿ 1,219.35

CUP BRUSHES 10 Piece(s) 31 Day(s) Free-cutting46299

฿ 1,219.35

CUP BRUSHES 10 Piece(s) 31 Day(s) Coarse60244

฿ 1,219.35

CUP BRUSHES 10 Piece(s) 31 Day(s) Second cut120215

฿ 1,219.35

CUP BRUSHES 10 Piece(s) 31 Day(s) Fine240311

Loading...

  1. 1

Basic Information

Product Model Cup Type Brush Outer Diameter(mm) 125 Mounting Part Screw
Screw Diameter M10(P1.5) Bristle Length 25