1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deltagon Bit SDS Plus Back Series【3-5 Pieces Per Package】 (DLSDS34P5)

MYG DRILLING TOOLS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Deltagon Bit SDS Plus Back Series
  • Deltagon Bit SDS Plus Back Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Better value than purchasing one at a time.
· Use of carbide insert suitable for hard stone materials boosts cutting and durability. Use of carbide insert suitable for hard stone materials for excellent cutting and durability.
· Also has the same features as Deltagon bit.
· Minimal impact from hole drilling and minimal fatigue.

 
Part Number
DLSDS34P5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipDetails Model Cutting Edge Diameter
(mm)
Total Length L
(mm)
Effective length ℓ
(mm)

฿ 2,103.00

MYG DRILLING TOOLS 1 Pack(s)

5 Pieces Per Package

10 Day(s) 5 pc pack (triangle shaft)3.411650

Loading...

  1. 1

Basic Information

Product Model Related Parts Shank Shape SDS Plus Shank

Please check the type/dimensions/specifications of the part DLSDS34P5 in the Deltagon Bit SDS Plus Back Series series.

Products with similar specification

Part Number
DLSDS125P5
DLSDS34JP3
DLSDS34JP5
DLSDS35JP3
DLSDS35JP5
DLSDS35P5
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipDetails Model Cutting Edge Diameter
(mm)
Total Length L
(mm)
Effective length ℓ
(mm)

฿ 3,093.00

1 Pack(s)

5 Pieces Per Package

19 Day(s) 5 pc pack (screw type)12.5166100

฿ 1,506.00

1 Pack(s)

3 Pieces Per Package

12 Day(s) 3 pc pack (screw type)3.411650

฿ 2,103.00

1 Pack(s)

5 Pieces Per Package

12 Day(s) 5 pc pack (screw type)3.411650

฿ 1,506.00

1 Pack(s)

3 Pieces Per Package

10 Day(s) 3 pc pack (screw type)3.511650

฿ 2,103.00

1 Pack(s)

5 Pieces Per Package

12 Day(s) 5 pc pack (screw type)3.511650

฿ 2,103.00

1 Pack(s)

5 Pieces Per Package

10 Day(s) 5 pc pack (triangle shaft)3.511650