1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shirasagi Cut Off Wheel【10 Pieces Per Package】 (Part Number)

FJS CUTTING STONES

Shirasagi Cut Off Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,205.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The tightening nut of the grinder fits inside concave portion. Enables cutting at the base of rivets and narrow bolts. Can be used for right angle cutting of corners. There is no deflection when in use.

 
Part Number
TFS106FM
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,205.46

FJS CUTTING STONES 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Offset Type Work Material General Steel / Stainless Steel / Non-metal Abrasive A
Outside Diameter(mm) 106 Blade Thickness(mm) 2.4 Inner Diameter(mm) 15
Maximum Operating Peripheral Speed(m/s (m/min)) 80 (4800) Type A30S BF2 Number Contained 10
Features This functional off-set model can be operated in cutting at right angles and corners. Use General steel and stainless steel (thin plates, thin cylindrical rods, pipes and metallic frames) / ALC