1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ToxiRAE Pro EC

RAE GAS DETECTORS

ToxiRAE Pro EC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High performance single gas sensor from a lineup of more than 20 types.

 
Part Number
G02-A410-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

RAE GAS DETECTORS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Target gas Nitric oxide Product Type Gas Sensor Size(cm) 11.8×6.0×3.0
Sensor Nitric Oxide Measuring Range 0~250ppm Resolution 0.5ppm
Mass(g) 220 Battery Lithium Ion Rechargeable Battery Running time Operating Time: 30 Hours or More, Charging Time: 4 Hours or Less
Display criteria Instantaneous Value of Gas Concentration, Battery Status, Data Logging ON/OFF-STEL, TWA, Peak Value Alarm 95 dB Buzzer (30 cm distance), Vibration, Red LED Flash, Alarm Issuance Indication on Screen, Man Down Alarm Dust-proof/waterproof grade IP-65
Data logging 3 months with 1 minute intervals (Set range: 1-3600 seconds) Calibration 2-Point calibration, zero and span (manual or automatic calibration device AutoRAE 2) Safety Regulations ATEX:II 1G,Ex ia IIC Ga T4、IECEx:Ex ia IIC Ga T4
Operating temperature (-)20°~55℃ Operating Humidity Relative Humidity: 0% to 95% (No Condensation) Warranty Period Carbon Monoxide, Hydrogen Sulfide, Oxygen Sensor, Other Than Consumables: 2 Years, Other Sensors, Battery, Other Consumables: 1 Year
Sampling Diffusion Type