1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ToxiRAE Pro PID (Part Number)

ToxiRAE Pro PID
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/08/2024
Filter By :
Part Number :
  • From :
    ฿ 59,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The world's smallest class VOC (volatile organic compounds) monitor.

Part Number
G02-A000-000SALE
G02-A010-000SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStyle Measuring Range Resolution Data logging

฿ 100,330.00

฿ 87,788.75

RAE GAS DETECTORS 1 Piece(s) 16 Day(s) Standard0~2000ppm0.1ppm3 months with 1 minute intervals (Set range: 1-3600 seconds)

฿ 59,500.00

฿ 52,139.85

RAE GAS DETECTORS 1 Piece(s) 16 Day(s) Safety0~1000ppm1ppmNA

Loading...

  1. 1

Basic Information

Target gas Other Product Type Gas Sensor Size(cm) 11.8×6.0×3.0
Measurement Target VOC (volatile organic compounds) Mass(g) 235 Battery Lithium Ion Rechargeable Battery
Running time Operating Time: 12 Hours or More, Charging Time: 4 Hours or Less Display criteria Instantaneous value of VOC gas concentration, status of battery, ON/OFF-STEL of data logging, TWA, peak value Alarm 95 dB Buzzer (30 cm distance), Vibration, Red LED Flash, Alarm Issuance Indication on Screen, Man Down Alarm
Dust-proof/waterproof grade IP-54 Calibration 2-Point calibration, zero and span (manual or automatic calibration device AutoRAE 2) Safety Regulations ATEX:II 1G,Ex ia IIC Ga T4、IECEx:Ex ia IIC Ga T4
Operating temperature (-)20°~55℃ Operating Humidity Relative Humidity: 0% to 95% (No Condensation) Warranty Period Non-Consumable Products: 2 Years. Sensor, Fan, Battery and Other Consumable Products: 1 Year.
Sampling Diffused by built-in fan