1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Paste Diluted Solution

Diamond Paste Diluted Solution
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,340.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Diluted solution dedicated for Amplex® diamond paste.

Part Number
AMPO-OS
AMPO-WS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWater-soluble / Oil Use

฿ 9,135.00

APX DIAMOND PASTES 1 Piece(s) 32 Day(s) Oil-based(For DIMPO)

฿ 4,340.00

APX DIAMOND PASTES 1 Piece(s) 60 Day(s) Water Soluble(For DIMPW)

Loading...

  1. 1

Basic Information

Product Model Diamond Paste Capacity 500ml