1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sand Wheel C60 (Part Number)

NRS DISK

Sand Wheel C60
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 86.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Features a high cutting speed and a stitch structure that prevents clogging and sharpness that is maintained until the end. Perfect for cutting nonmetals such as FRP/PVC/plastic, and thin, lightweight non-ferrous metals such as aluminum and brass.

 
Part Number
SDW107216C60-ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 86.00

NRS DISK 30 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material Non-metal Abrasive C
Particle Size(#) 60 Outside Diameter(mm) 107 Blade Thickness(mm) 2
Inner Diameter(mm) 16 Features Cutting Capacity Emphasis Peripheral Speed (Maximum operating peripheral speed)(m/s) 80
Number Contained(Sheets) 30 Features 1 Can be used safely at high speed due to the special processing of the reinforced materials. Features 2 Both resin and abrasive grain are high in density and have excellent durability.
Features 3 It has a high cutting speed, stitch structure that prevents clogging and sharpness that is maintained until the end. Use Cutting of FRP, PVC and plastic as well as thin materials such as aluminum and nonferrous metals such as brass Accessories Adapter X 2 Pcs Washer X 3 Pcs
Points Strategy 10 points

Please check the type/dimensions/specifications of the part SDW107216C60-ST in the Sand Wheel C60 series.