1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Tipped Hole Saw (Separate)

Carbide Tipped Hole Saw (Separate)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Heat-resistant, long-life carbide tip ensures long use for drilling of tiles and stainless steel.
· Thick packing plate with high strength body suppresses damage to extend working life.
· The unique tooth shape of the LENOX proprietary triple tip type is capable of cutting faster than the typical carbide-tip hole saw.
· Can be used with the same arbor as the standard arbor used with the bi-metal hole saw.
· Effective length 38 mm, usable for through holes in 2x4 material.
· Compatible with various workpieces: aluminum, plastic, FRP, tiles, cast iron, 0.8 - 2 mm thick stainless steel, 0.8 - 5 mm thick iron, etc. * Use a pilot drill with a carbide tip when drilling tiles, mortar, etc.

Part Number
30264-102MMCT
30290-1100CTG
30294-600CTP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Detail Type Usable Arbor Set Content Application (Cutting Performance) Effective Length
(mm)
Set Contents (Details)

฿ 999,999,999.00

HOLE SAWS 1 Piece(s) Quote 102Hole Saw Single Item2L,3L,6L,7L-Aluminum, Plastic, FRP, Tile, Cast Iron, Stainless Steel 0.8-2 mm Thick, Iron 0.8-5 mm Thick, etc.38 (2X4 can pass through)-

฿ 999,999,999.00

HOLE SAWS 1 Piece(s) Quote -Set for Equipment Construction-Cutter: 11 pcs / Arbor: 2 pcs / Carbide Tip Center Drill: 2 pcs--Cutter (mm): 19, 22, 25, 29, 32, 35, 38, 44, 51, 65, 76 / Arbor: 1 L, 2 L / Carbide Tip Center Drill: 123CT - 2 pcs

฿ 999,999,999.00

HOLE SAWS 1 Piece(s) Quote -Set for Piping----Cutter (mm): 19, 22, 29, 38, 44, 57 / Arbor: 1 L, 2 L / Carbide Tip Center Drill: 123 CT - 1 pc

Loading...

  1. 1

Basic Information

Product Type Other