1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Tipped Saber Saw Blade

Carbide Tipped Saber Saw Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Designed for faster cutting: The triple-chip design enables 25% faster cutting as compared with the standard carbide blade, making it especially excellent in fatigue life properties.
· All-purpose efficient cutting: Cuts hard materials including FRP, mortar, cement board, cast aluminum, pressure-treated wood, engineered wood, etc.

Part Number
20595-6563RCT
20596-6565RCT
20599-8535RCT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Teeth Overall Length
(mm)

฿ 999,999,999.00

LNO SABER SAW 1 Piece(s) Quote Carbide tip 6T150

฿ 999,999,999.00

LNO SABER SAW 1 Piece(s) Quote Carbide tip 6T150

฿ 999,999,999.00

LNO SABER SAW 1 Piece(s) Quote Carbide tip 3T200

Loading...

  1. 1

Basic Information

Blade tip material Carbide Application Woodworking Thickness(mm) 1.3
Width(mm) 20 Number Contained(Sheets) 1 Applications (Cutting Capacity) Plywood, Aluminum Alloy, Fiberglass, Mortar Block, Etc.