1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Master Grit Saver Saw Blade【2 Pieces Per Package】 (Part Number)

Master Grit Saver Saw Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smooth and quick cutting: The durable carbide particles uniformly applied on a flexible blade enable quick cutting without snagging or hesitation.
· Supports various work materials: Cuts ceramics, pipe, artificial stone, PVC pipe containing marble and other materials, brick, plaster board, artificial tile and other hard materials while suppressing the generation of cutting chips

Part Number
20505-600RG
20506-100RG
20576-800RG
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Thickness
(mm)

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

2 Pieces Per Package

Quote 1500.8

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

2 Pieces Per Package

Quote 2501.3

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

2 Pieces Per Package

Quote 2001

Loading...

  1. 1

Basic Information

Number of Teeth Carbide Grit Blade tip material Carbide Application Brick / Vinyl Chloride
Width(mm) 20 Number Contained(Sheets) 2 Applications (Cutting Capacity) PVC pipe, brick, plaster, artificial marble, ceramic tile