1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bi Metal Jigsaw【2 Pieces Per Package】 (Part Number)

Bi Metal Jigsaw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Accurate cutting: Capable of extremely sharp and quick cutting.
· Good finish: It has been polished accurately for a straight cut and clean finish.
· Ideal for woodworking: Designed for optimal performance, even when cutting hard wood materials.
· Fracture Resistance: Bimetal is flexible and resistant to breakage, extending the life of the blade

Part Number
20308-BT518S
20323-BT324J
20328-BT480J
20330-BT518J
20331-BT686J
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplication Number of Teeth Thickness
(mm)
Overall Length
(mm)
Shank Shape Applications (cutting capacity)

฿ 999,999,999.00

LNO JIG SAW 1 Pack(s)

2 Pieces Per Package

Quote Mild Steel Plate18T1.4135T shank metal cutting1.5-5 mm Iron, 1.5-8 mm non-ferrous metal cutting

฿ 999,999,999.00

LNO JIG SAW 1 Pack(s)

2 Pieces Per Package

Quote Mild Steel Plate / Stainless24T190U shank metal cuttingCutting of stainless steel/iron until 3.2 mm, cutting of non-ferrous metal until 6 mm

฿ 999,999,999.00

LNO JIG SAW 1 Pack(s)

2 Pieces Per Package

Quote Mild Steel Plate / Aluminum Alloy / Wood10T1.2100U shank wood cutting8 - 50 mm Wood (can be nailed), 3.2 - 13 mm Iron, 3.2 - 25 mm Aluminum Cut

฿ 999,999,999.00

LNO JIG SAW 1 Pack(s)

2 Pieces Per Package

Quote Mild Steel Plate18T1.4132U shank metal cutting1.5-5 mm Iron, 1.5-8 mm non-ferrous metal cutting

฿ 999,999,999.00

LNO JIG SAW 1 Pack(s)

2 Pieces Per Package

Quote Wood / Plastic6T1.4150U shank wood cutting10-50 mm Wood, ALC, Plastic, Rough Cut

Loading...

  1. 1

Basic Information

Material Bimetal Detail Type Single Jigsaw Number Contained(Sheets) 2
Specifications Rough Cutting