1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Saw Blade【5 Pieces Per Package】

Pipe Saw Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for cutting pipes: Can cut pipes straight since the blade is thick with a thickness of 1.6 mm and wide with a width of 25 mm.

Part Number
20408-808E
20411-118E
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOverall Length
(mm)
Applications (Cutting Capacity)

฿ 999,999,999.00

LNO PIPE SAW 1 Pack(s)

5 Pieces Per Package

Quote 200Stainless Steel Pipe / Iron Pipe 100φ

฿ 999,999,999.00

LNO PIPE SAW 1 Pack(s)

5 Pieces Per Package

Quote 280 (Blade Length 255)Stainless Steel Pipe / Iron Pipe 150φ

Loading...

  1. 1

Basic Information

Number of Teeth 8T Application Iron and steel / Stainless Thickness(mm) 1.6
Width(mm) 25 Number Contained(Sheets) 5