1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Reciprocating Saw Blade, Application: Steel

LNO SABER SAW

Diamond Reciprocating Saw Blade, Application: Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,231.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Sharpness lasts 3 times longer: The diamond particles brazed with nickel alloy allow continuous cutting while maintaining sharpness that has not been possible with the conventional carbide particles.
· 3 times higher cutting speed: The narrow cut end enables thinner and more speedy cutting (when comparing the cutting speed of cutting a cast iron pipe with a diameter of 4 inches at the highest speed compared with other companies' products).
· Straight and smooth cut: Lenox diamond can cut smoothly, enabling straight and clean cutting compared to cutting with an engine cutter

Part Number
10833-800RDG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,231.20

LNO SABER SAW 2 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Number of Teeth Diamond Grit Blade tip material Diamond Application Iron and steel
Overall Length(mm) 200 Thickness(mm) 1.1 Width(mm) 20
Number Contained(Sheets) 1 Applications (Cutting Capacity) Cast Iron, Ceramic Tiles, Fiberglass

Please check the type/dimensions/specifications of the part 10833-800RDG in the Diamond Reciprocating Saw Blade, Application: Steel series.