1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diamond Jigsaw

LNO JIG SAW

Diamond Jigsaw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimal for casting and ceramic tiles.

Part Number
12149-DG300S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

LNO JIG SAW 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Application FRP / Tile Material Carbon Tool Steels Number of Teeth Diamond Grit
Thickness(mm) 0.8 Overall Length(mm) 75 Width(mm) 8
Number Contained(Sheets) 1 Shank Shape T shank Applications (cutting capacity) FRP, Brink, Tile, Artificial Marble