1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sabre Saw Blade【2-50 Pieces Per Package】 (12129-635R)

LNO SABER SAW

Sabre Saw Blade (12129-635R)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Long lifespan: Blade's lifespan is extended through a patented Tuff Tooth design.
· Effective cutting: Optimized for various applications.
· Highly durable structure: Breakage-resistant bi-metal structure delivers flexibility and durability that a single metal blade cannot offer

Part Number
12129-635R
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Application Overall Length
(mm)
Thickness
(mm)
Width
(mm)
Number Contained
(Sheets)
Applications (Cutting Capacity)

฿ 999,999,999.00

LNO SABER SAW 1 Pack(s)

5 Pieces Per Package

Quote 10/14Iron and steel / Stainless / Vinyl Chloride1500.9205Stainless Steel / Iron (4-6 mm thick), Nonferrous Metal (4-12 mm), PVC Pipe, For the Dismantling of Rescue Equipment

Loading...

  1. 1

Basic Information

Blade tip material Bimetal Detail Type Blade Body Only