1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Saw Blade【5-25 Pieces Per Package】

Air Saw Blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Fracture Resistance: The bimetal blade is flexible and resistant to breakage, extending the life of the blade.
· High durability: high-speed steel blade ensures sturdy and long-lasting cutting edge.

Part Number
20423-B418T
20424-B424T
20425-B432T
20426-418T
20427-424T
20428-432T
20471-424T-EX
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNumber of Teeth Number Contained
(Sheets)
Applications (Cutting Capacity)

฿ 999,999,999.00

LNO AIR SAW 1 Pack(s)

25 Pieces Per Package

Quote 18T25Bumper Cutter

฿ 999,999,999.00

LNO AIR SAW 1 Pack(s)

25 Pieces Per Package

Quote 24T25Plate Thickness 1.6–3.2 mm

฿ 999,999,999.00

LNO AIR SAW 1 Pack(s)

25 Pieces Per Package

Quote 32T25Thickness is 1.6 mm or less

฿ 999,999,999.00

LNO AIR SAW 1 Pack(s)

5 Pieces Per Package

Quote 18T5Bumper Cutter

฿ 999,999,999.00

LNO AIR SAW 1 Pack(s)

5 Pieces Per Package

Quote 24T5Plate Thickness 1.6–3.2 mm

฿ 999,999,999.00

LNO AIR SAW 1 Pack(s)

5 Pieces Per Package

Quote 32T5Thickness is 1.6 mm or less

฿ 999,999,999.00

LNO AIR SAW 1 Pack(s)

10 Pieces Per Package

Quote 24T10Plate Thickness 1.6–3.2 mm

Loading...

  1. 1

Basic Information

Blade tip material Bimetal Overall Length(mm) 102 Thickness(mm) 0.65
Width(mm) 13 Applicable Model Vessel / SP Air Nile / Shinano / Kuken KS32 / Kuken KS35