(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
051272 |
051462 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 2,287.00 |
WER1 REPLACEMENT SCREWDRIVER | 1 Piece(s) | 92 Day(s) | 90 | 4013288103123 | 761-8379 | ||
฿ 2,450.00 |
WER INTERCHANGEABLE SCREW | 1 Piece(s) | 19 Day(s) | 119 | 4013288099617 | 411-7948 |
Part Number |
---|
051272 |
051462 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Length (mm) |
JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 2,287.00 |
WER1 REPLACEMENT SCREWDRIVER | 1 Piece(s) | 92 Day(s) | 90 | 4013288103123 | 761-8379 | ||
฿ 2,450.00 |
WER INTERCHANGEABLE SCREW | 1 Piece(s) | 19 Day(s) | 119 | 4013288099617 | 411-7948 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?