(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Form Compact Screwdriver Bit

Craft Form Compact Screwdriver Bit

You can add up to 6 items to the comparison list.

Loading...

Specifications of 051024

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 ~ 6.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.6 ~ 1.2
  • Bits Overall Length at the Time of Mounting(mm)
    200
  • Set Content
    Holder (889/4R) / Rapid Adapter Universal Bits Holder / Tip Bit (-) 0.6 x 4.5, (-) 1.0 x 5.5, (-) 1.2 x 6.5, (+) No.1, (+) No.2, (+) No.3
  • Set Content (Nos.)
    8
  • Shank Diameter(mm)
    6.35
  • Bit Full Length(mm)
    25 (tip)
  • Holder Overall Length(mm)
    118
  • JAN Code
    4013288098931
  • Trusco Code
    438-7180
  • Features
    Rapid adapter function (Locks simply when fitted with a bit. When detaching, pressing the sleeve forward causes the spring function to push up the bit from the magnet and the lock is disengaged.) The tip bit is stored in the holder body. The bit can also be removed and connected to an electric drill.
  • Specifications
    Black Point Processed, Matte Nickel Finish
  • Mass(g)
    260/set
Part Number
051024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,891.67

INTERCHANGEABLESCREW 1 Piece(s) Same day

Basic Specifications

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 / 5.5 / 6.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.6 / 1 / 1.2
  • Bits Overall Length at the Time of Mounting(mm)
    200
  • Set Content
    Holder (889/4R) / Rapid Adapter Universal Bits Holder / Tip Bit (-) 0.6 x 4.5, (-) 1.0 x 5.5, (-) 1.2 x 6.5, (+) No.1, (+) No.2, (+) No.3
  • Set Content (Nos.)
    8
  • Shank Diameter(mm)
    6.35
  • Bit Full Length(mm)
    25 (tip)
  • Holder Overall Length(mm)
    118
  • JAN Code
    4013288098931
  • Trusco Code
    438-7180
  • Features
    Rapid adapter function (Locks simply when fitted with a bit. When detaching, pressing the sleeve forward causes the spring function to push up the bit from the magnet and the lock is disengaged.) The tip bit is stored in the holder body. The bit can also be removed and connected to an electric drill.
  • Specifications
    Black Point Processed, Matte Nickel Finish
  • Mass(g)
    260/set

Specifications of 051024

  • Standards for Tip Shape
    Phillips (+) / Slotted (-)
  • Tip Size Plus (+)
    No. 1 / No. 2 / No. 3
  • Tip Size, Slotted (-) Blade Width (mm) B1
    4.5 ~ 6.5
  • Single Item / Set Classification
    Set Parts
  • Magnet
    None
  • Grip Type
    Rubber
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.6 ~ 1.2
  • Bits Overall Length at the Time of Mounting(mm)
    200
  • Set Content
    Holder (889/4R) / Rapid Adapter Universal Bits Holder / Tip Bit (-) 0.6 x 4.5, (-) 1.0 x 5.5, (-) 1.2 x 6.5, (+) No.1, (+) No.2, (+) No.3
  • Set Content (Nos.)
    8
  • Shank Diameter(mm)
    6.35
  • Bit Full Length(mm)
    25 (tip)
  • Holder Overall Length(mm)
    118
  • JAN Code
    4013288098931
  • Trusco Code
    438-7180
  • Features
    Rapid adapter function (Locks simply when fitted with a bit. When detaching, pressing the sleeve forward causes the spring function to push up the bit from the magnet and the lock is disengaged.) The tip bit is stored in the holder body. The bit can also be removed and connected to an electric drill.
  • Specifications
    Black Point Processed, Matte Nickel Finish
  • Mass(g)
    260/set
Part Number
051024
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,891.67

INTERCHANGEABLESCREW 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1