(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Torx® Micro Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 472.32 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
118180
118181
118182
118184
118185
118186
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Total Length
(mm)
Cutting Edge Trusco Code Mass
(g)

฿ 693.86

PRECISIONSCREWDRIVERS 1 Piece(s) Quote 40 137 T4, black point tip 412-0361 14.0g

฿ 512.03

PRECISIONSCREWDRIVERS 1 Piece(s) Quote 40 137 T5, black point tip 412-0370 13.2g

฿ 550.39

PRECISIONSCREWDRIVERS 1 Piece(s) 12 Day(s) 40 137 T6, black point tip 412-0388 13.2g

฿ 550.54

PRECISIONSCREWDRIVERS 1 Piece(s) Quote 60 157 T8, black point tip 412-0400 14.4g

฿ 472.39

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) 60 157 T9, black point tip 412-0418 19.2g

฿ 472.32

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) 60 157 T10, black point tip 412-0426 18.8g

Basic Specifications

  • Standards for Tip Shape
    Torques
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Features
    Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably.
Part Number
118180
118181
118182
118184
118185
118186
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shaft Length L (mm) Total Length
(mm)
Cutting Edge Trusco Code Mass
(g)

฿ 693.86

PRECISIONSCREWDRIVERS 1 Piece(s) Quote 40 137 T4, black point tip 412-0361 14.0g

฿ 512.03

PRECISIONSCREWDRIVERS 1 Piece(s) Quote 40 137 T5, black point tip 412-0370 13.2g

฿ 550.39

PRECISIONSCREWDRIVERS 1 Piece(s) 12 Day(s) 40 137 T6, black point tip 412-0388 13.2g

฿ 550.54

PRECISIONSCREWDRIVERS 1 Piece(s) Quote 60 157 T8, black point tip 412-0400 14.4g

฿ 472.39

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) 60 157 T9, black point tip 412-0418 19.2g

฿ 472.32

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) 60 157 T10, black point tip 412-0426 18.8g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1