(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ESD Microdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 030111

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    157
  • Cutting Edge
    Black Point Tip
  • Trusco Code
    411-7646
  • Features
    Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably. Conforms to European standards EN100-015-1.
  • Mass(g)
    15.6g
Part Number
030111
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Total Length
(mm)
Trusco Code Mass
(g)

฿ 425.93

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 0 - 60 157 411-7646 15.6g

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Cutting Edge
    Black Point Tip
  • Features
    Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably. Conforms to European standards EN100-015-1.

Product Description

[Features]
· Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably.
· This product conforms to European Standard EN100-015-1.

Specifications of 030111

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    None
  • Grip Type
    Rubber
  • Total Length(mm)
    157
  • Cutting Edge
    Black Point Tip
  • Trusco Code
    411-7646
  • Features
    Uses a handle based on ergonomic design which is easy to carry, rotate and transmits torque reliably. Conforms to European standards EN100-015-1.
  • Mass(g)
    15.6g
Part Number
030111
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Total Length
(mm)
Trusco Code Mass
(g)

฿ 425.93

WER PRECISION SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 0 - 60 157 411-7646 15.6g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1