(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wooden Tang-Thru Screwdriver With Bolster

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 319.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
018005
018010
018015
018020
018030
018035
018350
018352
018354
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Total Length
(mm)
Trusco Code Mass
(g)

฿ 319.80

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 3.5 90 192 411-6879 53.2g

฿ 328.26

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 4.5 90 192 411-6887 52.6g

฿ 363.24

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 5.5 100 202 411-6895 68.2g

฿ 456.91

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 7 125 236 411-6909 91.0g

฿ 668.82

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 10 175 301 411-6925 202.8g

฿ 826.14

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 12 200 326 411-6933 226.0g

฿ 443.16

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 90 192 411-7034 53.0g

฿ 513.42

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 100 211 411-7042 85.0g

฿ 693.80

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Plus (+) No. 3 - 175 301 411-7051 172.4g

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    Available
  • Bolster
    Includes
  • Grip Type
    Wooden Handle
  • Cutting Edge
    Black Tip
  • Features
    It has a bolster that can be firmly tightened with a wrench. The handle is double-coated to prevent slippage.
  • Specifications
    Through Hole Type

Product Description

[Features]
· Equipped with a bolster that can be firmly tightened with a wrench.
· Double coating used for non-slip handle.

Part Number
018005
018010
018015
018020
018030
018035
018350
018352
018354
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Total Length
(mm)
Trusco Code Mass
(g)

฿ 319.80

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 3.5 90 192 411-6879 53.2g

฿ 328.26

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 4.5 90 192 411-6887 52.6g

฿ 363.24

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 5.5 100 202 411-6895 68.2g

฿ 456.91

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 7 125 236 411-6909 91.0g

฿ 668.82

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 10 175 301 411-6925 202.8g

฿ 826.14

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Minus (-) - 12 200 326 411-6933 226.0g

฿ 443.16

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 90 192 411-7034 53.0g

฿ 513.42

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Plus (+) No. 2 - 100 211 411-7042 85.0g

฿ 693.80

WER SCREWDRIVER 1 Piece(s) 31 Day(s) Plus (+) No. 3 - 175 301 411-7051 172.4g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1