(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Form Plus Chisel Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 499.04 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
017005
017010
017015
017020
018260
018262
018264
018268
018270
018272
018274
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Bolster Total Length
(mm)
Trusco Code Mass
(g)

฿ 607.01

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 80 Includes 178 411-6763 88.2g

฿ 1,003.00

WER GRIP SCREWDRIVERS 1 Piece(s) 11 Day(s) Plus (+) No. 2 - 100 Includes 205 411-6771 121.8g

฿ 1,507.00

WER GRIP SCREWDRIVERS 1 Piece(s) 12 Day(s) Plus (+) No. 3 - 150 Includes 262 411-6780 203.2g

฿ 1,626.44

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 4 - 200 Includes 317 411-6798 319.0g

฿ 499.04

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 3.5 80 None 161 411-6950 39.2g

฿ 556.98

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 4.5 90 Includes 188 411-6968 89.4g

฿ 709.48

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 5.5 100 Includes 205 411-6976 120.8g

฿ 1,075.29

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 9 150 Includes 262 411-6992 196.4g

฿ 1,315.92

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 10 175 Includes 287 411-7000 208.0g

฿ 1,696.69

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 12 200 Includes 317 411-7018 313.0g

฿ 2,206.59

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 14 250 Includes 367 411-7026 347.0g

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Circle
  • Magnet
    None
  • Shaft Through
    Available
  • Grip Type
    Rubber
  • Cutting Edge
    Black Point Tip
  • Features
    Strike type through driver. It comes with a bolster that can be tightened powerfully using a wrench. Special grip makes it easy to grasp and fits perfectly.

Product Description

[Features]
· A strike type through screwdriver.
· Equipped with a bolster that can be firmly tightened with a wrench, etc.
· Special grip design provides an easy grip and comfortable fit.

Part Number
017005
017010
017015
017020
018260
018262
018264
018268
018270
018272
018274
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Bolster Total Length
(mm)
Trusco Code Mass
(g)

฿ 607.01

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 1 - 80 Includes 178 411-6763 88.2g

฿ 1,003.00

WER GRIP SCREWDRIVERS 1 Piece(s) 11 Day(s) Plus (+) No. 2 - 100 Includes 205 411-6771 121.8g

฿ 1,507.00

WER GRIP SCREWDRIVERS 1 Piece(s) 12 Day(s) Plus (+) No. 3 - 150 Includes 262 411-6780 203.2g

฿ 1,626.44

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 4 - 200 Includes 317 411-6798 319.0g

฿ 499.04

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 3.5 80 None 161 411-6950 39.2g

฿ 556.98

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 4.5 90 Includes 188 411-6968 89.4g

฿ 709.48

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 5.5 100 Includes 205 411-6976 120.8g

฿ 1,075.29

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 9 150 Includes 262 411-6992 196.4g

฿ 1,315.92

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 10 175 Includes 287 411-7000 208.0g

฿ 1,696.69

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 12 200 Includes 317 411-7018 313.0g

฿ 2,206.59

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Minus (-) - 14 250 Includes 367 411-7026 347.0g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1