(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft Form Plus Screwdriver

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 008750

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    Includes
  • Grip Type
    Rubber
  • Total Length(mm)
    141
  • Trusco Code
    411-6593
  • Features
    Due to the lasered tip, it has superior gripping of screws. Have implemented a special grip shape for ease of grip and fit good fit in the hand. Includes a bolster enabling strong tightening using a wrench etc.
  • Specifications
    Matte Nickel Finish, Laser Tip Included
  • Mass(g)
    32.8g
Part Number
008750
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Bolster Total Length
(mm)
Trusco Code Mass
(g)

฿ 518.67

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 0 - 60 Includes 141 411-6593 32.8g

Basic Specifications

  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Grip Type
    Rubber
  • Features
    Due to the lasered tip, it has superior gripping of screws. Have implemented a special grip shape for ease of grip and fit good fit in the hand. Includes a bolster enabling strong tightening using a wrench etc.
  • Specifications
    Matte Nickel Finish, Laser Tip Included

Product Description

[Features]
· The lasered tip provides exceptional bite into screws.
· Special grip design provides an easy grip and comfortable fit.
· Equipped with a bolster that can be firmly tightened with a wrench, etc.

Specifications of 008750

  • Standards for Tip Shape
    Plus (+)
  • Tip Size Plus (+)
    No. 0
  • Tip Size, Slotted (-) Blade Width (mm) B1
    -
  • Shaft Length L (mm)
    60
  • Single Item / Set Classification
    Single Item
  • Shaft Type
    Angle
  • Magnet
    None
  • Shaft Through
    None
  • Bolster
    Includes
  • Grip Type
    Rubber
  • Total Length(mm)
    141
  • Trusco Code
    411-6593
  • Features
    Due to the lasered tip, it has superior gripping of screws. Have implemented a special grip shape for ease of grip and fit good fit in the hand. Includes a bolster enabling strong tightening using a wrench etc.
  • Specifications
    Matte Nickel Finish, Laser Tip Included
  • Mass(g)
    32.8g
Part Number
008750
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standards for Tip Shape Tip Size Plus (+) Tip Size, Slotted (-) Blade Width (mm) B1 Shaft Length L (mm) Bolster Total Length
(mm)
Trusco Code Mass
(g)

฿ 518.67

WER GRIP SCREWDRIVERS 1 Piece(s) 31 Day(s) Plus (+) No. 0 - 60 Includes 141 411-6593 32.8g

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1