- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
"Swift Screwdriver Bit Holder Set" (Magnetic)
Specifications of TSDB-6
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4.5 ~ 6.5
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Set Content
- Blade tip / Bits for slotted screws: (-)4.5, (-)5.5, (-)6.5, Bits for Phillips screws: (+)No.1, (+)No.2, (+)No.3, Hex-shaft adapter
-
- Mass(g)
- 70/set
-
- Trusco Code
- 329-2835
-
- Features
- This is a portable bit set for electric screwdrivers. 6 bits and hexagonal shaft adapter are contained in a compact case that can sit on the palm of a hand. Bits can be easily taken out and placed back in with one hand. The product can be used as a simple screwdriver by taking out a hexagonal shaft adapter from the case and setting it.
-
- Specifications
- Full body hardened
-
- Case Size
- 64X72mm
-
- Height when taking out(mm)
- 76.5
-
- Set Time Width(mm)
- 119
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 358.00
|
INTERCHANGEABLE SCREW
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4.5 / 5.5 / 6.5
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Set Content
- Blade tip / Bits for slotted screws: (-)4.5, (-)5.5, (-)6.5, Bits for Phillips screws: (+)No.1, (+)No.2, (+)No.3, Hex-shaft adapter
-
- Mass(g)
- 70/set
-
- Trusco Code
- 329-2835
-
- Features
- This is a portable bit set for electric screwdrivers. 6 bits and hexagonal shaft adapter are contained in a compact case that can sit on the palm of a hand. Bits can be easily taken out and placed back in with one hand. The product can be used as a simple screwdriver by taking out a hexagonal shaft adapter from the case and setting it.
-
- Specifications
- Full body hardened
-
- Case Size
- 64X72mm
-
- Height when taking out(mm)
- 76.5
-
- Set Time Width(mm)
- 119
Product Description
[Features]
· This is a portable bit set for electric screwdrivers.
· 6 bits and hexagonal shaft adapter are contained in a compact case that can sit on the palm of a hand.
· Bits can be easily taken out and placed back in with one hand.
· The product can be used as a simple screwdriver by taking out a hexagonal shaft adapter from the case and setting it.
Specifications of TSDB-6
-
- Tip standards
- Phillips (+)/Flathead(-)
-
- Tip size / Phillips (+)
- No.1 / No.2 / No.3
-
- Tip size / flathead (-) blade width (mm) B1
- 4.5 ~ 6.5
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- Available
-
- Grip Type
- Resin
-
- Set Content
- Blade tip / Bits for slotted screws: (-)4.5, (-)5.5, (-)6.5, Bits for Phillips screws: (+)No.1, (+)No.2, (+)No.3, Hex-shaft adapter
-
- Mass(g)
- 70/set
-
- Trusco Code
- 329-2835
-
- Features
- This is a portable bit set for electric screwdrivers. 6 bits and hexagonal shaft adapter are contained in a compact case that can sit on the palm of a hand. Bits can be easily taken out and placed back in with one hand. The product can be used as a simple screwdriver by taking out a hexagonal shaft adapter from the case and setting it.
-
- Specifications
- Full body hardened
-
- Case Size
- 64X72mm
-
- Height when taking out(mm)
- 76.5
-
- Set Time Width(mm)
- 119
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 358.00
|
INTERCHANGEABLE SCREW
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A portable bit set for electric screwdriver.
●Built in a compact size case that fits in the palm with 6 bits and hexagonal shaft adapter.Specification
●Case Size(mm):64 x 72
●Removed Height(mm):76.5
●Set Time Range (mm):119
●Whole Quenching
●Blade Edge: With magnetSet Contents
●Blade Edge/Flat-Head Driver Bit: u4.5, u5.5, u6.5, Plus Bit: yNo.1, yNo.2, yNo.3
●Hexagonal Shaft Adapter
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?