- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
"Magazine Bit Screwdriver" (Magnetic)
Specifications of TMDB
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 4.5 ~ 6.5
-
- Shaft length L (mm)
- 50
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Overall Length(mm)
- 155
-
- Set Content
- Blade tip/ Bits for slotted screws: (-)4.5, (-)5.5, (-)6.5, Bits for Phillips screws: (+)No.0, (+)No.1, (+)No.2, Hexalobular bit: T-20, T-25, Hex-shaft adapter
-
- Mass(g)
- 190
-
- Trusco Code
- 300-7006
-
- Features
- The magnet prevents internal fluctuations, which allows for smooth work and mitigates discomfort. It has an ergonomic handle certified by GS that's gentle on hands and prevents fatigue. It is a detachable hex shaft adapter type that can be plugged into an electric screwdriver.
-
- Specifications
- Full body hardened
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 831.00
|
INTERCHANGEABLE SCREW
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 4.5 / 5.5 / 6.5
-
- Shaft length L (mm)
- 50
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Overall Length(mm)
- 155
-
- Set Content
- Blade tip/ Bits for slotted screws: (-)4.5, (-)5.5, (-)6.5, Bits for Phillips screws: (+)No.0, (+)No.1, (+)No.2, Hexalobular bit: T-20, T-25, Hex-shaft adapter
-
- Mass(g)
- 190
-
- Trusco Code
- 300-7006
-
- Features
- The magnet prevents internal fluctuations, which allows for smooth work and mitigates discomfort. It has an ergonomic handle certified by GS that's gentle on hands and prevents fatigue. It is a detachable hex shaft adapter type that can be plugged into an electric screwdriver.
-
- Specifications
- Full body hardened
Product Description
[Features]
· The magnet prevents internal fluctuations, which allows for smooth work and mitigates discomfort.
· It has an ergonomic handle certified by GS that's gentle on hands and prevents fatigue.
· A detachable hex shaft adapter type that can be plugged into an electric screwdriver.
· Supports 8 sizes with a single unit.
· The head of the main body is an open type magnetic cap specification and can be used to store 7 bits.
Specifications of TMDB
-
- Tip standards
- Combination
-
- Tip size / Phillips (+)
- No.0 / No.1 / No.2
-
- Tip size / flathead (-) blade width (mm) B1
- 4.5 ~ 6.5
-
- Shaft length L (mm)
- 50
-
- Single Product/Set Classification
- Set Product
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Grip Type
- Rubber
-
- Overall Length(mm)
- 155
-
- Set Content
- Blade tip/ Bits for slotted screws: (-)4.5, (-)5.5, (-)6.5, Bits for Phillips screws: (+)No.0, (+)No.1, (+)No.2, Hexalobular bit: T-20, T-25, Hex-shaft adapter
-
- Mass(g)
- 190
-
- Trusco Code
- 300-7006
-
- Features
- The magnet prevents internal fluctuations, which allows for smooth work and mitigates discomfort. It has an ergonomic handle certified by GS that's gentle on hands and prevents fatigue. It is a detachable hex shaft adapter type that can be plugged into an electric screwdriver.
-
- Specifications
- Full body hardened
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 831.00
|
INTERCHANGEABLE SCREW
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●1 unit that supports 8 sizes.
●GS mark certified ergo design handle is gentle to the hand fatigue-resistant specification.
●Since it is a detachable hexagonal shaft adapter specification, it can be used by plugging into an electric screwdriver.Specification
●Shaft Length(mm):50
●Total Length(mm):155
●SPQ(set):6
●Whole Quenching
●Blade Edge: With magnetSet Contents
●Blade Edge/Flat-Head Driver Bit: u4.5, u5.5, u6.5, Plus Bit: yNo.0, yNo.1, yNo.2, Hexalobular Bit: T-20, T-25
●Hexagonal Shaft Adapter
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?