(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DX-11 |
DX-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standards for Tip Shape | Tip Size Plus (+) | Tip Size, Slotted (-) Blade Width (mm) B1 | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 173.00 |
BRO SPECIAL PURPOSE SCREW | 1 Piece(s) | 12 Day(s) | Minus (-) | - | 4.3 | 165-3598 | ||
฿ 173.00 |
BRO SPECIAL PURPOSE SCREW | 1 Piece(s) | 12 Day(s) | Plus (+) | No. 2 | - | 165-3601 |
Sutiable for work can be done in deep, interior location.
Part Number |
---|
DX-11 |
DX-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Standards for Tip Shape | Tip Size Plus (+) | Tip Size, Slotted (-) Blade Width (mm) B1 | Trusco Code |
---|---|---|---|---|---|---|---|---|---|
฿ 173.00 |
BRO SPECIAL PURPOSE SCREW | 1 Piece(s) | 12 Day(s) | Minus (-) | - | 4.3 | 165-3598 | ||
฿ 173.00 |
BRO SPECIAL PURPOSE SCREW | 1 Piece(s) | 12 Day(s) | Plus (+) | No. 2 | - | 165-3601 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?