- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Round Piercing Hand Drill
Specifications of 395
-
- Tip standards
- Other
-
- Shaft length L (mm)
- 100
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 203
-
- Trusco Code
- 212-2880
-
- Features
- Shaft is heat-treated special steel.
-
- Application
- Eyelet hole making, screw pilot hole making, icepick marking work, etc.
-
- Mass
- 130g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 370.00
|
TORQUE SCREWDRIVERS
|
1 Piece(s)
|
|
14 Day(s)
|
Basic Specifications
-
- Tip standards
- Other
-
- Shaft length L (mm)
- 100
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 203
-
- Trusco Code
- 212-2880
-
- Features
- Shaft is heat-treated special steel.
-
- Application
- Eyelet hole making, screw pilot hole making, icepick marking work, etc.
-
- Mass
- 130g
Product Description
Shaft is heat-treated special steel. Can be used eyelet hole making, screw pilot hole making, icepick marking work, etc.
Specifications of 395
-
- Tip standards
- Other
-
- Shaft length L (mm)
- 100
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- NA
-
- Shaft through
- NA
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 203
-
- Trusco Code
- 212-2880
-
- Features
- Shaft is heat-treated special steel.
-
- Application
- Eyelet hole making, screw pilot hole making, icepick marking work, etc.
-
- Mass
- 130g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 370.00
|
TORQUE SCREWDRIVERS
|
1 Piece(s)
|
|
14 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Shaft part is special steel, heat treated.Usage
●Awls, screw pilot holes, ice picks, scribbling work, etc.Specification
●Blade Edge:Round Gimlet
●Shaft Length(mm):98
●Total Length(mm):203
●SPQ(piece):6
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?