(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hand Drill

Hand Drill

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 390

  • Tip standards
    Other
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    203
  • Trusco Code
    212-2871
  • Features
    Shaft is heat-treated special steel.
  • Application
    Corrugated panel, plywood, gypsum board, galvanized iron sheet, straight plastic, wood screw, and other hole boring and marking work.
  • Mass
    150g
Part Number
390
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 370.00

TORQUESCREWDRIVERS 1 Piece(s) 3 Day(s)

Basic Specifications

  • Tip standards
    Other
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    203
  • Trusco Code
    212-2871
  • Features
    Shaft is heat-treated special steel.
  • Application
    Corrugated panel, plywood, gypsum board, galvanized iron sheet, straight plastic, wood screw, and other hole boring and marking work.
  • Mass
    150g

Specifications of 390

  • Tip standards
    Other
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    203
  • Trusco Code
    212-2871
  • Features
    Shaft is heat-treated special steel.
  • Application
    Corrugated panel, plywood, gypsum board, galvanized iron sheet, straight plastic, wood screw, and other hole boring and marking work.
  • Mass
    150g
Part Number
390
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 370.00

TORQUESCREWDRIVERS 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Shaft part is special steel, heat treated.

Usage

●Drilling hole on corrugated plate, veneer plate, gypsum boards, galvanized iron, slates, plastics, wood screws etc. and scribing work.

Specification

●Blade Edge:Square Gimlet
●Shaft Length(mm):98
●Total Length(mm):203
●SPQ(piece):6