- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
HEX-LOBE 8【8 Pieces Per Package】
Specifications of NO260
-
- Tip standards
- Torx
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 110
-
- Set Content
- LOBE-8 Handle: Tamper-Proof Hexalobular Bits: T10H, T15H, T20H, T25H, T27H, T30H, T40H x 1 Each, with Holder Case
-
- Trusco Code
- 212-2634
-
- Features
- Convenient for confined spaces and corners.
-
- Mass
- 132 g/set
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 812.00
|
SFG HEX LOBE SCREWDRIVERS
|
1 Pack(s)
|
8 Pieces Per Package
|
|
4 Day(s)
|
Basic Specifications
-
- Tip standards
- Torx
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 110
-
- Set Content
- LOBE-8 Handle: Tamper-Proof Hexalobular Bits: T10H, T15H, T20H, T25H, T27H, T30H, T40H x 1 Each, with Holder Case
-
- Trusco Code
- 212-2634
-
- Features
- Convenient for confined spaces and corners.
-
- Mass
- 132 g/set
Product Description
[Features]
· Convenient for confined spaces and corners.
Specifications of NO260
-
- Tip standards
- Torx
-
- Single Product/Set Classification
- Set Product
-
- Magnet
- NA
-
- Grip Type
- Resin
-
- Overall Length(mm)
- 110
-
- Set Content
- LOBE-8 Handle: Tamper-Proof Hexalobular Bits: T10H, T15H, T20H, T25H, T27H, T30H, T40H x 1 Each, with Holder Case
-
- Trusco Code
- 212-2634
-
- Features
- Convenient for confined spaces and corners.
-
- Mass
- 132 g/set
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 812.00
|
SFG HEX LOBE SCREWDRIVERS
|
1 Pack(s)
|
8 Pieces Per Package
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?