(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
777 |
777-WH8 |
NO.777-TX |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tip standards | Tip size / flathead (-) blade width (mm) B1 | Single Product/Set Classification | Grip Type | (Box/Hex/Ball-Point) Width Across Flats (mm) | Set Content | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 266.79 |
SFG OFFSET RATCHET SCREWDRIVER | 1 Piece(s) | - | 5 Day(s) | Phillips (+)/Flathead(-) | 6 | Single Item | Stainless Steel | - | - | 295-7493 | 72g | ||
฿ 462.00 |
SFG OFFSET RATCHET SCREWDRIVER | 1 Pack(s) |
8 Pieces Per Package |
4 Day(s) | Combination | 4.5 ~ 7 | Set Product | Stainless Steel | 2.5 ~ 5 | Bit (+) 1×4.5, (+)2×6.0, (+)3×7.0, HEX2.5, 3.0, 4.0, 5.0 | 397-9598 | 116 g/set | ||
฿ 759.00 |
OFFSETRATCHETSCREWDRIVER | 1 Pack(s) |
11 Pieces Per Package |
4 Day(s) | Combination | 4.5 ~ 7 | Set Product | Resin | - | T-8H、T-10H、T-15H、T-20H、T-25H、T-27H、T-30H、T-40H、(+)1×4.5mm、(+)2×6.0mm、(+)3×7.0mm | 397-9610 | 140 g/set |
[Features]
· Has a convenient ratchet function.
· Comes with a quick-turning dial useful for temporary tightening.
· With a forward/reverse switch.
· Torque is greatly improved with special steel.
Part Number |
---|
777 |
777-WH8 |
NO.777-TX |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Tip standards | Tip size / flathead (-) blade width (mm) B1 | Single Product/Set Classification | Grip Type | (Box/Hex/Ball-Point) Width Across Flats (mm) | Set Content | Trusco Code | Mass |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 266.79 |
SFG OFFSET RATCHET SCREWDRIVER | 1 Piece(s) | - | 5 Day(s) | Phillips (+)/Flathead(-) | 6 | Single Item | Stainless Steel | - | - | 295-7493 | 72g | ||
฿ 462.00 |
SFG OFFSET RATCHET SCREWDRIVER | 1 Pack(s) |
8 Pieces Per Package |
4 Day(s) | Combination | 4.5 ~ 7 | Set Product | Stainless Steel | 2.5 ~ 5 | Bit (+) 1×4.5, (+)2×6.0, (+)3×7.0, HEX2.5, 3.0, 4.0, 5.0 | 397-9598 | 116 g/set | ||
฿ 759.00 |
OFFSETRATCHETSCREWDRIVER | 1 Pack(s) |
11 Pieces Per Package |
4 Day(s) | Combination | 4.5 ~ 7 | Set Product | Resin | - | T-8H、T-10H、T-15H、T-20H、T-25H、T-27H、T-30H、T-40H、(+)1×4.5mm、(+)2×6.0mm、(+)3×7.0mm | 397-9610 | 140 g/set |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?