(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PUCHIDORA Screwdriver Set

PUCHIDORA Screwdriver Set

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 1350

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / flathead (-) blade width (mm) B1
    4.5
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Set Content
    (+)0, (+)1, (+)2, (-)4.5, Drill
  • Trusco Code
    396-1311
  • Features
    Bits can be stored in grip for convenient portability and storage. Can be used with commercially available electric screwdriver bits.
  • Mass
    105 g/set
Part Number
1350
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 397.00

INTERCHANGEABLE SCREW 1 Piece(s) 31 Day(s)

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / flathead (-) blade width (mm) B1
    4.5
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Set Content
    (+)0, (+)1, (+)2, (-)4.5, Drill
  • Trusco Code
    396-1311
  • Features
    Bits can be stored in grip for convenient portability and storage. Can be used with commercially available electric screwdriver bits.
  • Mass
    105 g/set

Specifications of 1350

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / flathead (-) blade width (mm) B1
    4.5
  • Single Product/Set Classification
    Set Product
  • Shaft type
    Round
  • Magnet
    NA
  • Grip Type
    Resin
  • Set Content
    (+)0, (+)1, (+)2, (-)4.5, Drill
  • Trusco Code
    396-1311
  • Features
    Bits can be stored in grip for convenient portability and storage. Can be used with commercially available electric screwdriver bits.
  • Mass
    105 g/set
Part Number
1350
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 397.00

INTERCHANGEABLE SCREW 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With bit that can be stored in the grip part it is convenient for carrying and keeping.
●Commercially available bit for electric screwdriver can also be used.

Specification

●Set Contents:y0, y1, y2, u4.5, Gimlet
●SPQ(set):12

Materials

●Shaft: Special Steel