(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Hybrid Grip Screwdriver" (Magnetic)

"Hybrid Grip Screwdriver" (Magnetic)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 630.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO5300-2100
NO5300-6100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Trusco Code

฿ 630.00

SFG INTERCHANGEABLE SCREW 1 Piece(s) 4 Day(s) Phillips (+) No.2 - 240-1398

฿ 630.00

SFG INTERCHANGEABLE SCREW 1 Piece(s) 4 Day(s) Flathead (-) - 6 240-1401

Basic Specifications

  • Shaft length L (mm)
    95
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Bolster
    Included
  • Grip Type
    Rubber
  • Overall Length(mm)
    215
  • Features
    The tough holder part can be firmly tightened using a spanner and allows tapping even with a replacement type. The insertion part is 6.35 mm. Other commercially available 6.35 mm bits can also be used.
  • Mass
    145g

Product Description

[Features]
· The tough holder part can be firmly tightened using a wrench.
· Heavy duty holder can also be used with interchangeable types.
· Insertion part is 6.35 mm. Can also be used with commercially available 6.35 mm tool bits.

Part Number
NO5300-2100
NO5300-6100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip standards Tip size / Phillips (+) Tip size / flathead (-) blade width (mm) B1 Trusco Code

฿ 630.00

SFG INTERCHANGEABLE SCREW 1 Piece(s) 4 Day(s) Phillips (+) No.2 - 240-1398

฿ 630.00

SFG INTERCHANGEABLE SCREW 1 Piece(s) 4 Day(s) Flathead (-) - 6 240-1401

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1