- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
"Technical Screwdriver" (Magnetic)
Specifications of 5800
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.1 / No.2
-
- Shaft length L (mm)
- 50 ~ 110
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Trusco Code
- 396-1320
-
- Features
- Shaft length can be adjusted to 3 lengths, and can be used differently based on applications.
-
- Mass
- 119g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 487.00
|
SFG INTERCHANGEABLE SCREW
|
1 Piece(s)
|
|
4 Day(s)
|
Product Description
[Features]
· Shaft length can be adjusted in 3 steps, and can be used differently based on applications.
[Applications]
· For maintenance work and repairs.
Specifications of 5800
-
- Tip standards
- Phillips (+)
-
- Tip size / Phillips (+)
- No.1 / No.2
-
- Shaft length L (mm)
- 50 ~ 110
-
- Single Product/Set Classification
- Single Item
-
- Shaft type
- Round
-
- Magnet
- Available
-
- Bolster
- NA
-
- Grip Type
- Resin
-
- Trusco Code
- 396-1320
-
- Features
- Shaft length can be adjusted to 3 lengths, and can be used differently based on applications.
-
- Mass
- 119g
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 487.00
|
SFG INTERCHANGEABLE SCREW
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?