(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

"Multi-Screwdriver" (4 Sizes)

"Multi-Screwdriver" (4 Sizes)

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1236

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    190
  • Trusco Code
    212-2588
  • Features
    This screwdriver supports 4 sizes ((-) 6, (+) No. 1, (+) No. 2, (+) No. 3); the slotted side can also be used for removing the terminal. The rear part of the grip has a convenient groove for use with eyebolts/butterfly screws.
  • Mass
    100g
Part Number
1236
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 277.00

INTERCHANGEABLE SCREW 1 Piece(s) 4 Day(s)

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    190
  • Trusco Code
    212-2588
  • Features
    This screwdriver supports 4 sizes ((-) 6, (+) No. 1, (+) No. 2, (+) No. 3); the slotted side can also be used for removing the terminal. The rear part of the grip has a convenient groove for use with eyebolts/butterfly screws.
  • Mass
    100g

Product Description

[Features]
· Supports 4 sizes ((-) 6, (+) No.1, (+) No.2, (+) No.3) with a single screwdriver.
· The flathead side can also be used for removing terminals.
· The rear part of the grip has a convenient groove for use with eyebolts/butterfly screws.

Specifications of 1236

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Square
  • Magnet
    NA
  • Grip Type
    Rubber
  • Overall Length(mm)
    190
  • Trusco Code
    212-2588
  • Features
    This screwdriver supports 4 sizes ((-) 6, (+) No. 1, (+) No. 2, (+) No. 3); the slotted side can also be used for removing the terminal. The rear part of the grip has a convenient groove for use with eyebolts/butterfly screws.
  • Mass
    100g
Part Number
1236
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 277.00

INTERCHANGEABLE SCREW 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1